??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-4006-034-001-ST4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-4006-034-001-ST4
VERF
Availability
Available
BC
Order code
BIS018A
TC
Product identifier
BIS M-4006-034-001-ST4
PX
Product view
53810_03
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.554 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 80 x 35 x 119 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = 2x M12x1-Female, 4-pin, D-coded M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Interface = EtherNet/IP;EtherNet/IP 2-port Switch, Operating voltage Ub = 19.2...28.8 VDC LPS Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.